Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Novoferm
Sectional doors
Sectional door NovoLux XL - NovoLux XL
Novoferm
Sectional doors
Sectional door NovoLux XL - NovoLux XL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
NovoLux XL 40T 24000ST12135024030003000583178
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYP
Bestellnummer
CNSORDERNO
LOD Destination
LODDEST
Level of detail
LOD
Max. width
B [mm]
Max. height
H [mm]
free headspace
FR [mm]
Rail system
SCHSYS
Roof angle track system
DFB
Angle of roof angle track system
DFBA [°]
Corner frame
EZ
operation
SCHBET
Control
CB
Middle panel height
HM [mm]
thick panels
ST [mm]
Bottom high
BH [mm]
1
2
NovoLux XL 40
NovoLux XL 40 mm (B=3000 x H=3000)
Architecture
350
3000
3000
240
T 240
No
0
Standard frame
electric drive
Right
583
40
608
NovoLux XL 60
NovoLux XL 60 mm (B=3000 x H=3000)
Architecture
350
3000
3000
260
T 240
No
0
Standard frame
electric drive
Right
583
60
608
Show compressed display (2 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Novoferm
- Sectional door NovoLux XL
Número de pedido
NovoLux XL 40 mm (B=3000 x H=3000)
Shorttext
NovoLux XL
Últimos cambios
24.02.2025 07:08:10
Unidad
Palablras clave
Sectional door
Sectional doors
Clasificaciones
By BIM categories
BIM_DOORS Doors
CNS
CNSERPBASE Object Properties
Order Number
NovoLux XL 40 mm (B=3000 x H=3000)
Revit
RVT_METDOOR (Metric) Door
Width (Object)
3000
Height (Object)
3000